CAD model selection
LC3010200XXXXXXXXXXXXXX-000(0)
Lifting column type
LC3 IC
Load
1000
2000
4000
6000
N
Speed
100 mm/s
Profile type
Standard 3-part column (1/2s+160 mm)
Heavy-duty 3-part column (1/2s+280 mm)
Installation Dimension
360 mm
Stroke length
200
300
400
500
600
mm
Stroke position
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
mm
Mounting direction
Right side up
Upside down
Top module
Power and signal connector
Power, signal and RJ45 connector
Top plate
None
Standard mounting plate
Universal cobot mounting plate
Bottom plate
None
Standard mounting plate
PDF data sheet
PDF
Previews
Download CAD models