CAD model selection
LC3060400T0000003200B014-000(0)
Ordering number
LC3060400T0000003200B014-000
Lifting column type
LC3
Push
6000
5000
4000
N
Pull
4000 N
Speed Min.
11 mm/s
Speed Max.
14 mm/s
Profile type
3-part column 1/2S+120 min. BID 320 mm
3-part column 1/2S+240 min. BID 440 mm, heavy duty
Installation Dimension
320 mm
End stop
Power switch
Feedback
None (power switch)
Dual Hall Digital
Potentiometer
Stroke length
400
450
500
550
600
650
700
mm
Spindle position
mm
Mounting direction
Top plate up
Top plate down
Motor Type
B motor, 24 V DC
G motor, 24 V DC
IP degree
IPX4
Cable Option A
Top-entry motor supply
Side-entry motor supply
Cable Option B
None
Mini-Fit through
Hand control through
Cable Option C
None
Mini-Fit through
Hand control through
Mains through PIN 1-2 (only possible by contacting LINAK)
Mains through PIN 2-2 (only possible by contacting LINAK)
Cable Option D
No earthing profile
Earthing profile
Connector variant
T000
Connector variant image
PDF data sheet
PDF
Colour
Alu
Previews
Download CAD models