CAD model selection
37080100xxB3x6-x12xx0400xxxxx0
Type
LA37
Load
4500
5800
10000
15000
N
Stroke
100
150
200
250
300
350
400
450
500
550
600
650
700
750
800
850
900
950
1000
mm
Stroke position
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
mm
Platform
With integrated controller
Without integrated controller
Housing
Standard
Off-highway
Short
Built-in Dimension
400
Back Fixture
90°
Male Adapter (outer thread)
Back Fixture selection
Ø16,2 mm hole, for 16mm pin
Ø19,2 mm hole, for 3/4" pin
Piston Rod Eye
Solid
Male
Ball eye
Piston Rod Eye selection
Ø16,2 mm hole, for 16mm pin
Ø19,2 mm hole, for 3/4" pin
PDF Data Sheet
PDF Data Sheet
Previews
Download CAD models