CAD model selection
3320010000003A1A=11B0010100265
Type
LA33
Platform
With integrated controller
Without integrated controller
Load
1.500N
2.250N
3.500N
5.000N
N
Stroke
100
150
200
250
300
350
400
450
500
550
600
mm
Stroke position
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
mm
Back Fixture
ø 12.2 hole with slot
ø 12.2 hole with slot turned 90°
ø 12.9 hole with slot
ø 12.9 hole with slot turned 90°
ø 12.2 hole with slot AISI 304
ø 12.2 hole with slot AISI 304 turned 90°
ø 12.9 hole with slot AISI 304
ø 12.9 hole with slot AISI 304 turned 90°
Piston Rod Eye
ø 12.2 hole with slot
ø 12.9 hole with slot
Female Adapter M8 AISI303
M12 X 1.75 male adapter, AISI304
ø 12.2 hole with slot AISI 304
ø 12.9 hole with slot AISI 304
Ball eye Ø10H7 AISI 304
Ball eye Ø12H7 AISI 304
Built-in Dimension
265 mm
PDF Data Sheet
PDF Data Sheet
Previews
Download CAD models