CAD model selection
2503005000003A1A=111001000B00168
Type
LA25
Platform
With integrated controller
Without integrated controller
Load
2500
1500
900
600
N
Stroke
50
100
150
200
250
300
mm
Stroke position
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
mm
Back Fixture
Zink coated steel Ø10.2
Zink coated steel Ø12,3
Zink coated steel Ø10,2 + nut
Zink coated steel Ø12,3 + nut
Stainless steel Ø10,2 AISI304
Stainless steel Ø12,3 AISI304
Stainless steel Ø10,2 fixed, AISI304
Stainless steel Ø12,3 fixed, AISI304
Male adapter M12, Stainless steel AISI303
Back Fixture Orientation
0 degree
90 degree
Piston Rod Eye
Zink coated steel Ø10,2
Zink coated steel Ø12,3
Stainless steel Ø10,2 AISI304
Stainless steel Ø12,3 AISI304
Ball eye Ø10H7, AISI304
Ball eye Ø12H7, AISI304
Female adaptor M8, AISI303
Male adaptor M12, Stainless steel AISI303
Built-in Dimension
168
PDF Data Sheet
PDF Data Sheet
Previews
Download CAD models