CAD model selection
2120050000AA-611A0209A00000
Type
LA21
Load
500
900
1500
2500
3500
N
Stroke
50
100
150
200
250
300
350
400
450
500
550
600
650
700
750
800
mm
Stroke position
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
mm
Platform
Without integrated controller
With integrated controller
Built-in Dimension
209 mm
Back Fixture
90°
Male Adapter (Outer thread)
Back Fixture Type
Ø 10.2 hole slotted
Ø 12.2 hole with slot
Ø 12.9 hole with slot
Ø10.2 hole with slot + POM bushings
Piston Rod Eye
Slotted
Male Adapter (Outer thread)
Ball eye
Piston Rod Eye Selection
Ø 10.2 hole slotted
Ø 12.2 hole slotted
Ø 12.9 hole slotted
Ø10.2 hole slotted + bushings
PDF Data Sheet
PDF Data sheet
Previews
Download CAD models