CAD model selection
1231000-10401200
Type
LA12
Platform
With integrated controller
Without integrated controller
Load
750
300
200
N
Stroke
40
70
100
130
mm
Stroke position
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
mm
Back Fixture
Plastic, 0°
Plastic, 90°
Aluminium / 0°
Aluminium / 90°
Stainless steel (AISI 304) / 0°
Stainless steel (AISI 304) / 90°
IC Platform
None
Material
Plastic inner tube
Stainless steel inner tube and Stainless steel eye (AISI 303)
Stainless steel inner tube and Stainless steel eye (AISI 304)
Built-in Dimension
245 mm
PDF Data Sheet
PDF Data Sheet
Previews
Download CAD models