CAD model selection
36160075xxB3x6-x11Fx0300xxxxxx
MCD
Type
LA36
Load
2600
4500
6800
N
Stroke
75
100
150
200
250
300
350
400
450
500
550
600
650
700
750
800
850
900
950
1000
1050
1100
1150
1200
mm
Stroke position
0
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
mm
Platform
With integrated controller
Without integrated controller
Housing
Reinforced
Off-highway
Built-in Dimension
300 mm
Back Fixture
90°
30°
60°
120°
150°
Male
Female
Back Fixture
12,9mm hole with slot
12,3mm hole with slot
12,9mm hole (for 1/2" pin)
12,2mm hole (for 12mm pin)
16mm hole
Ø12 H9 with bushing
Ø12.9 with bushing
Piston Rod Eye
Slotted
Solid
Male
Female
Ball eye
Piston Rod Eye selection
12.2mm hole with 8.2 mm slot
12.2mm hole with 7mm slot
12.9mm hole with slot
PDF Data Sheet
PDF Data Sheet
Previews
Download CAD models